IESNA:LM-63-2002
[TEST]P735853
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S1005D830-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4208
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 41.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
2068.3 2182 2309.9 2464.9 2589.9 2702.2 2831.6 2884.2 2921.1 2936.8
2924 2894.1 2837.3 2749.1 2669.5 2580 2454.9 2351.1 2255.9 2180.6
2071.1 1980.1 1860.7 1846.5 1757 1707.2 1637.5 1586.4 1536.6 1485.4
1442.8 1344.7 1262.3 1175.6 1080.3 985.1 878.5 767.6 672.4 578.5
504.6 453.5 396.6 345.4 304.2 261.6 221.8 180.5 146.4 112.3
82.4 54 31.3 12.8 0
2068.3 2170.6 2287.2 2410.8 2541.6 2671 2767.6 2844.4 2905.5 2924
2929.7 2908.4 2868.6 2818.8 2742 2663.9 2567.2 2472 2392.4 2291.4
2199 2110.9 1975.9 1944.6 1860.7 1792.5 1735.6 1668.8 1616.2 1555.1
1506.8 1398.7 1297.8 1209.7 1125.8 1037.7 945.3 852.9 749.1 655.3
564.3 493.3 427.9 372.4 322.7 275.8 233.1 190.5 153.5 118
83.9 56.9 32.7 14.2 0
2068.3 2120.9 2209 2302.8 2398 2497.5 2577.1 2666.7 2737.8 2788.9
2825.9 2845.8 2854.3 2848.7 2833 2807.4 2760.5 2725 2661 2597
2526 2460.6 2351.1 2322.7 2255.9 2173.4 2099.5 2022.8 1948.9 1889.2
1813.8 1660.3 1519.6 1391.6 1282.2 1175.6 1080.3 997.9 905.5 824.5
743.4 663.8 585.7 511.7 435 368.2 304.2 247.3 194.7 143.6
102.3 66.8 37 15.6 0
2068.3 2123.7 2170.6 2211.8 2254.5 2308.5 2362.5 2398 2456.3 2480.5
2517.4 2560.1 2589.9 2602.7 2631.2 2639.7 2649.6 2655.3 2651.1 2641.1
2636.9 2622.6 2595.6 2587.1 2560.1 2534.5 2497.5 2470.5 2426.5 2392.4
2346.9 2238.8 2118 1991.5 1866.4 1720 1586.4 1448.5 1314.9 1189.8
1059 933.9 818.8 715 609.8 510.3 420.8 338.3 267.2 196.2
137.9 88.1 48.3 18.5 0
2068.3 2086.7 2086.7 2083.9 2076.8 2071.1 2061.2 2048.4 2042.7 2032.7
2017.1 1997.2 1978.7 1967.3 1947.4 1924.7 1897.7 1883.5 1860.7 1829.4
1801 1781.1 1737.1 1724.3 1691.6 1675.9 1641.8 1602 1573.6 1546.6
1509.6 1421.5 1339 1252.3 1165.6 1084.6 995 909.7 828.7 746.3
668.1 595.6 528.8 456.3 398 339.7 290 234.5 187.6 143.6
102.3 68.2 38.4 17.1 0
2068.3 2045.5 1998.6 1956 1914.7 1874.9 1836.6 1792.5 1751.3 1729.9
1685.9 1650.3 1619.1 1583.5 1543.7 1511 1474.1 1445.6 1413 1381.7
1353.3 1326.2 1280.8 1270.8 1239.5 1211.1 1185.5 1158.5 1128.7 1103.1
1073.2 1013.5 949.6 891.3 834.4 780.4 729.2 678 631.1 588.5
538.7 490.4 443.5 398 352.5 307 261.6 218.9 174.8 136.5
98.1 66.8 38.4 18.5 0
2068.3 2007.1 1919 1846.5 1791.1 1737.1 1688.7 1627.6 1573.6 1546.6
1501.1 1459.9 1431.4 1395.9 1363.2 1329.1 1297.8 1270.8 1231 1201.2
1172.7 1151.4 1104.5 1088.9 1063.3 1046.2 1019.2 997.9 982.2 958.1
936.8 885.6 844.4 797.5 756.2 716.4 676.6 638.2 598.4 560.1
516 476.2 436.4 395.2 351.1 307 263 223.2 180.5 142.1
105.2 69.7 41.2 18.5 0
2068.3 1983 1897.7 1808.1 1749.8 1680.2 1620.5 1553.7 1528.1 1471.2
1435.7 1393.1 1367.5 1322 1289.3 1248.1 1221.1 1179.8 1150 1128.7
1098.8 1070.4 1043.4 1027.7 1009.3 985.1 963.8 942.4 924 899.8
882.7 835.8 796 766.2 732.1 699.4 668.1 632.6 597 560.1
520.3 479 442.1 403.7 363.9 321.3 280 237.4 193.3 153.5
110.9 73.9 41.2 15.6 0
2068.3 1963.1 1870.7 1803.9 1729.9 1657.4 1589.2 1530.9 1501.1 1441.4
1398.7 1357.5 1336.2 1282.2 1255.2 1216.8 1179.8 1152.8 1124.4 1098.8
1073.2 1047.6 1012.1 1002.1 979.4 959.5 939.6 912.6 895.5 872.8
858.6 821.6 788.9 760.5 733.5 702.2 668.1 635.4 599.9 562.9
525.9 486.1 449.2 410.8 372.4 328.4 285.7 243.1 197.6 153.5
110.9 73.9 39.8 17.1 0
